SCES642K December 2007 – April 2024 TXS0108E
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model (MM) | ±150 | |||
IEC 61000-4-2 ESD (B Port) Contact Discharge | ±8000 | |||
IEC 61000-4-2 ESD (B Port) Air-Gap Discharge | ±6000 |