SCES642K December 2007 – April 2024 TXS0108E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCB = 3.3V ± 0.3V | VCCB = 5V ± 0.5V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||||
tPHL | Propagation delay time (high-to-low output) | A-to-B | Push-pull driving | 3.8 | 3.1 | ns | |||
Open-drain driving | 2 | 5.3 | 1.9 | 4.8 | |||||
tPLH | Propagation delay time (low-to-high output) | A-to-B | Push-pull driving | 3.9 | 3.5 | ||||
Open-drain driving | 111 | 439 | 87 | 352 | |||||
tPHL | Propagation delay time (high-to-low output) | B-to-A | Push-pull driving | 4.2 | 3.8 | ns | |||
Open-drain driving | 2.1 | 5.5 | 1.7 | 4.5 | |||||
tPLH | Propagation delay time (low-to-high output) | A-to-B | Push-pull driving | 3.8 | 4.3 | ||||
Open-drain driving | 112 | 449 | 86 | 339 | |||||
ten | Enable time | OE-to-A or B | Push-pull driving | 200 | 200 | ns | |||
tdis | Disable time | OE-to-A or B | Push-pull driving | 400 | 400 | ns | |||
trA | Input rise time | A-port rise time | Push-pull driving | 1.8 | 5.7 | 1.9 | 5 | ns | |
Open-drain driving | 75 | 446 | 57 | 337 | |||||
trB | Input rise time | B-port rise time | Push-pull driving | 1.5 | 5 | 1 | 3.6 | ns | |
Open-drain driving | 72 | 427 | 40 | 290 | |||||
tfA | Input fall time | A-port fall time | Push-pull driving | 1.2 | 4.5 | 1.1 | 3.5 | ns | |
Open-drain driving | 1.1 | 4.4 | 1 | 3.7 | |||||
tfB | Input fall time | B-port fall time | Push-pull driving | 1.1 | 4.2 | 0.8 | 3.1 | ||
Open-drain driving | 1 | 4.2 | 0.8 | 3.1 | |||||
tSK(O) | Skew (time), output | Channel-to-channel skew | Push-pull driving | 1 | 1 | ns | |||
Maximum data rate | A or B | Push-pull driving | 60 | 60 | Mbps | ||||
Open-drain driving | 0.8 | 1.2 |