SCES642K December 2007 – April 2024 TXS0108E
PRODUCTION DATA
1 | 2 | 3 | 4 | 5 | |
---|---|---|---|---|---|
D | VCCB | B2 | B4 | B6 | B8 |
C | B1 | B3 | B5 | B7 | GND |
B | A1 | A3 | A5 | A7 | OE |
A | VCCA | A2 | A4 | A6 | A8 |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | PW, RGY | ZXY, NME | ||
A1 | 1 | B1 | I/O | Input/output 1. Referenced to VCCA |
A2 | 3 | A2 | I/O | Input/output 2. Referenced to VCCA |
A3 | 4 | B2 | I/O | Input/output 3. Referenced to VCCA |
A4 | 5 | A3 | I/O | Input/output 4. Referenced to VCCA |
A5 | 6 | B3 | I/O | Input/output 5. Referenced to VCCA |
A6 | 7 | A4 | I/O | Input/output 6. Referenced to VCCA |
A7 | 8 | B4 | I/O | Input/output 7. Referenced to VCCA |
A8 | 9 | A5 | I/O | Input/output 8. Referenced to VCCA |
B1 | 20 | C 1 | I/O | Input/output 1. Referenced to VCCB |
B2 | 18 | D2 | I/O | Input/output 2. Referenced to VCCB |
B3 | 17 | C2 | I/O | Input/output 3. Referenced to VCCB |
B4 | 16 | D3 | I/O | Input/output 4. Referenced to VCCB |
B5 | 15 | C3 | I/O | Input/output 5. Referenced to VCCB |
B6 | 14 | D4 | I/O | Input/output 6. Referenced to VCCB |
B7 | 13 | C4 | I/O | Input/output 7. Referenced to VCCB |
B8 | 12 | D5 | I/O | Input/output 8. Referenced to VCCB |
GND | 11 | C5 | — | Ground |
OE | 10 | B5 | I | Tri-state output-mode enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
VCCA | 2 | A1 | P | A-port supply voltage. 1.4V ≤ VCCA ≤ 3.6V, VCCA ≤ VCCB. |
VCCB | 19 | D1 | P | B-port supply voltage. 1.65V ≤ VCCB ≤ 5.5V. |
Thermal Pad | — | For the RGY package, the exposed center thermal pad must be either be connected to Ground or left electrically opened. |