SCES642K December 2007 – April 2024 TXS0108E
PRODUCTION DATA
VCCB = 1.8V ± 0.15V |
VCCB = 2.5V ± 0.2V |
VCCB= 3.3V ± 0.3V |
VCCB= 5V ± 0.5V |
UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
Data rate | Push-pull | 40 | 60 | 60 | 60 | Mbps | |||||||
Open-drain | 0.8 | 0.8 | 1 | 1 | |||||||||
tw | Pulse duration | Data inputs | Push-pull | 25 | 16.7 | 16.7 | 16.7 | ns | |||||
Open-drain | 500 | 1250 | 1000 | 1000 |