SCES642K December 2007 – April 2024 TXS0108E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | VCCB = 5V ± 0.5V | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tPHL | Propagation delay time (high-to-low output) | A-to-B | Push-pull driving | 11 | 9.2 | 8.6 | 8.6 | ns | |||||
Open-drain driving | 4 | 14.4 | 3.6 | 12.8 | 3.5 | 12.2 | 3.5 | 12 | |||||
tPLH | Propagation delay time (low-to-high output) | A-to-B | Push-pull driving | 12 | 10 | 9.8 | 9.7 | ||||||
Open-drain driving | 182 | 720 | 143 | 554 | 114 | 473 | 81 | 384 | |||||
tPHL | Propagation delay time (high-to-low output) | B-to-A | Push-pull driving | 12.7 | 11.1 | 11 | 12 | ns | |||||
Open-drain driving | 3.4 | 13.2 | 3.1 | 9.6 | 2.8 | 8.5 | 2.5 | 7.5 | |||||
tPLH | Propagation delay time (low-to-high output) | B-to-A | Push-pull driving | 9.5 | 6.2 | 5.1 | 1.6 | ||||||
Open-drain driving | 186 | 745 | 147 | 603 | 118 | 519 | 84 | 407 | |||||
ten | Enable time | OE-to-A or B | Push-pull driving | 200 | 200 | 200 | 200 | ns | |||||
tdis | Disable time | OE-to-A or B | Push-pull driving | 400 | 400 | 400 | 400 | ns | |||||
trA | Input rise time | A-port rise time | Push-pull driving | 3.5 | 13.1 | 3 | 9.8 | 3.1 | 9 | 3.2 | 8.3 | ns | |
Open-drain driving | 147 | 982 | 115 | 716 | 92 | 592 | 66 | 481 | |||||
trB | Input rise time | B-port rise time | Push-pull driving | 2.9 | 11.4 | 1.9 | 7.4 | 0.9 | 4.7 | 0.7 | 2.6 | ns | |
Open-drain driving | 135 | 1020 | 91 | 756 | 58 | 653 | 20 | 370 | |||||
tfA | Input fall time | A-port fall time | Push-pull driving | 2.3 | 9.9 | 1.7 | 7.7 | 1.6 | 6.8 | 1.7 | 6 | ns | |
Open-drain driving | 2.4 | 10 | 2.1 | 7.9 | 1.7 | 7 | 1.5 | 6.2 | |||||
tfB | Input fall time | B-port fall time | Push-pull driving | 2 | 8.7 | 1.3 | 5.5 | 0.9 | 3.8 | 0.8 | 3.1 | ||
Open-drain driving | 1.2 | 11.5 | 1.3 | 8.6 | 1 | 9.6 | 0.5 | 7.7 | |||||
tSK(O) | Skew (time), output | Channel-to-channel skew | Push-pull driving | 1 | 1 | 1 | 1.1 | 1 | ns | ||||
Maximum data rate | A or B | Push-pull driving | 40 | 60 | 60 | 60 | Mbps | ||||||
Open-drain driving | 0.8 | 0.8 | 1 | 1 |