SCES642K December 2007 – April 2024 TXS0108E
PRODUCTION DATA
MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage(3) | 1.4 | 3.6 | V | |||
VCCB | Supply voltage(3) | 1.65 | 5.5 | V | |||
VIH | High-level input voltage | A-Port I/Os | VCCA (V) = 1.4 to 1.95 | VCCB (V) = 1.65 to 5.5 | VCCI – 0.2 | VCCI | V |
VCCA (V) = 1.95 to 3.6 | VCCB (V) = 1.65 to 5.5 | VCCI – 0.4 | VCCI | ||||
B-Port I/Os | VCCA (V) = 1.4 to 3.6 | VCCB (V) = 1.65 to 5.5 | VCCI – 0.4 | VCCI | V | ||
OE | VCCA (V) = 1.4 to 3.6 | VCCB (V) = 1.65 to 5.5 | VCCA × 0.65 | 5.5 | V | ||
VIL | Low-level input voltage | A-Port I/Os | VCCA (V) = 1.4 to 1.95 | VCCB (V) = 1.65 to 5.5 | 0 | 0.15 | V |
VCCA (V) = 1.95 to 3.6 | VCCB (V) = 1.65 to 5.5 | 0 | 0.15 | ||||
B-Port I/Os | VCCA (V) = 1.4 to 3.6 | VCCB (V) = 1.65 to 5.5 | 0 | 0.15 | V | ||
OE | VCCA (V) = 1.4 to 3.6 | VCCB (V) = 1.65 to 5.5 | 0 | VCCA × 0.35 | V | ||
Δt/Δv | Input transition rise or fall rate | A-Port I/Os Push-pull | VCCA (V) = 1.4 to 3.6 | VCCB (V) = 1.65 to 5.5 | 10 | ns/V | |
B-Port I/Os Push-pull | VCCA (V) = 1.4 to 3.6 | VCCB (V) = 1.65 to 5.5 | 10 | ns/V | |||
Control input | VCCA (V) = 1.4 to 3.6 | VCCB (V) = 1.65 to 5.5 | 10 | ns/V | |||
TA | Operating free-air temperature | –40 | 85 | °C |