SCES677F September 2006 – June 2024 SN74LVC1T45-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | VI = VIH | IOH = –100 µA, VCCA = 1.65V to 4.5V, VCCB = 1.65V to 4.5V | VCCO – 0.1 | V | ||||
IOH = –4mA, VCCA = 1.65V, VCCB = 1.65V | 1.2 | |||||||
IOH = –8mA, VCCA = 2.3V, VCCB = 2.3V | 1.9 | |||||||
IOH = –24mA, VCCA = 3V, VCCB = 3V | 2.3 | |||||||
IOH = –32mA, VCCA = 4.5V, VCCB = 4.5V | 3.8 | |||||||
VOL | VI = VIL | IOL = 100 µA, VCCA = 1.65V to 4.5V, VCCB = 1.65V to 4.5V | 0.1 | V | ||||
IOL = 4mA, VCCA = 1.65V, VCCB = 1.65V | 0.45 | |||||||
IOL = 8mA, VCCA = 2.3V, VCCB = 2.3V | 0.4 | |||||||
IOL = 24mA, VCCA = 3V, VCCB = 3V | 0.65 | |||||||
IOL = 32mA, VCCA = 4.5V, VCCB = 4.5V | 0.65 | |||||||
II | DIR at VI = VCCA or GND, VCCA = 1.65V to 5.5V, VCCB = 1.65V to 5.5V | TA = 25°C | ±1 | µA | ||||
TA = –40°C to 125°C | ±4 | |||||||
Ioff | VI or VO = 0 to 5.5V | A port at VCCA = 0V, VCCB = 0 to 5.5V | TA = 25°C | ±1 | µA | |||
TA = –40°C to 125°C | ±10 | |||||||
B port at VCCA = 0 to 5.5V, VCCB = 0V | TA = 25°C | ±1 | ||||||
TA = –40°C to 125°C | ±10 | |||||||
IOZ | A or B port at VO = VCCO or GND, VCCA = 1.65V to 5.5V, VCCB = 1.65V to 5.5V | TA = 25°C | ±1 | µA | ||||
TA = –40°C to 125°C | ±10 | |||||||
ICCA | VI = VCCI or GND, IO = 0 | VCCA = 1.65V to 5.5V, VCCB = 1.65V to 5.5V | 10 | µA | ||||
VCCA = 5.5V, VCCB = 0V | 4 | |||||||
VCCA = 0V, VCCB = 5.5V | –10 | |||||||
ICCB | VI = VCCI or GND, IO = 0 | VCCA = 1.65V to 5.5V, VCCB = 1.65V to 5.5V | 10 | µA | ||||
VCCA = 5.5V, VCCB = 0V | –10 | |||||||
VCCA = 0V, VCCB = 5.5V | 4 | |||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0, VCCA = 1.65V to 5.5V, VCCB = 1.65V to 5.5V | 20 | µA | |||||
ΔICCA | VCCA = 3V to 5.5V, VCCB = 3V to 5.5V | A port at VCCA – 0.6V, DIR at VCCA, B port = open | 50 | µA | ||||
DIR at VCCA – 0.6V, B port = open, A port at VCCA or GND | 50 | |||||||
ΔICCB | B port at VCCB – 0.6V, DIR at GND, A port = open, VCCA = 3V to 5.5V, VCCB = 3V to 5.5V | 50 | µA | |||||
Ci | DIR at VI = VCCA or GND, TA = 25°C, VCCA = 3.3V, VCCB = 3.3V | 2.5 | pF | |||||
Cio | A or B port at VO = VCCA/B or GND, TA = 25°C, VCCA = 3.3V, VCCB = 3.3V | 6 | pF | |||||
CpdA(3) | CL = 0pF, f = 10MHz, tr = tf = 1ns | A-port input, B-port output | VCCA = VCCB = 1.8V | 3 | pF | |||
VCCA = VCCB = 2.5V | 4 | |||||||
VCCA = VCCB = 3.3V | 4 | |||||||
VCCA = VCCB = 5V | 4 | |||||||
B-port input, A-port output | VCCA = VCCB = 1.8V | 18 | ||||||
VCCA = VCCB = 2.5V | 19 | |||||||
VCCA = VCCB = 3.3V | 20 | |||||||
VCCA = VCCB = 5V | 21 | |||||||
CpdB(3) | CL = 0pF, f = 10MHz, tr = tf = 1ns | A-port input, B-port output | VCCA = VCCB = 1.8V | 18 | pF | |||
VCCA = VCCB = 2.5V | 19 | |||||||
VCCA = VCCB = 3.3V | 20 | |||||||
VCCA = VCCB = 5V | 21 | |||||||
B-port input, A-port output | VCCA = VCCB = 1.8V | 3 | ||||||
VCCA = VCCB = 2.5V | 4 | |||||||
VCCA = VCCB = 3.3V | 4 | |||||||
VCCA = VCCB = 5V | 4 |