SCES677F
September 2006 – June 2024
SN74LVC1T45-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics: VCCA = 1.8V ±0.15V
5.7
Switching Characteristics: VCCA = 2.5V ±0.2V
5.8
Switching Characteristics: VCCA = 3.3V ±0.3V
5.9
Switching Characteristics: VCCA = 5V ±0.5V
5.10
Typical Characteristics
Parameter Measurement Information
6
Detailed Description
6.1
Overview
6.2
Functional Block Diagram
6.3
Feature Description
6.3.1
Glitch-Free Power Supply Sequencing
6.4
Device Functional Modes
Application and Implementation
7.1
Application Information
7.1.1
Enable Times
7.2
Typical Applications
7.2.1
Unidirectional Logic Level-Shifting Application
7.2.1.1
Design Requirements
7.2.1.2
Detailed Design Procedure
7.2.1.3
Application Curves
7.2.2
Bidirectional Logic Level-Shifting Application
7.2.2.1
Detailed Design Procedure
7.2.2.2
Application Curves
35
7.3
Power Supply Recommendations
7.4
Layout
7.4.1
Layout Guidelines
7.4.2
Layout Example
7
Device and Documentation Support
7.1
Documentation Support
7.1.1
Related Documentation
7.2
Receiving Notification of Documentation Updates
7.3
Support Resources
7.4
Trademarks
7.5
Electrostatic Discharge Caution
7.6
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
1
Features
Qualified for automotive applications
AEC-Q100 qualified with the following results:
Device temperature grade 1: –40°C to +125°C ambient operating temperature range
Device HBM ESD Classification Level H2
Device CDM ESD Classification Level C3B
Fully configurable dual-rail design allows each port to operate over the full 1.65V to 5.5V power-supply range
V
CC
isolation feature – if either V
CC
input is at GND, both ports are in the high-impedance state
DIR input circuit referenced to V
CCA
±24mA output drive at 3.3V
I
off
supports partial-power-down mode operation
Maximum data rates:
420Mbps (3.3V to 5V translation)
210Mbps (translate to 3.3V)
140Mbps (translate to 2.5V)
75Mbps (translate to 1.8V)