SCES677F September 2006 – June 2024 SN74LVC1T45-Q1
PRODUCTION DATA
The SN74LVC1T45-Q1 has a fully configurable dual-rail design that allows each port to operate over the full 1.65V to 5.5V power-supply range. Both VCCA and VCCB can be supplied at any voltage between 1.65V and 5.5V, making the device suitable for translating between any of the voltage nodes (1.8V, 2.5V, 3.3V, and 5V).
SN74LVC1T45-Q1 can support high data rate applications. The translated signal data rate can be up to 420Mbps when the signal is translated from 3.3V to 5V.
Ioff prevents backflow current by disabling I/O output circuits when device is in partial-power-down mode.