SCES677F September 2006 – June 2024 SN74LVC1T45-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8V ±0.15V |
VCCB = 2.5V ±0.2V |
VCCB = 3.3V ±0.3V |
VCCB = 5V ±0.5V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.1 | 18.5 | 1.4 | 11 | 0.7 | 8.8 | 0.7 | 7.4 | ns |
tPHL | 2 | 15.6 | 1.3 | 10 | 0.8 | 8 | 0.7 | 7 | |||
tPLH | B | A | 1.7 | 11.3 | 1.3 | 9.4 | 0.7 | 8.8 | 0.6 | 8.4 | ns |
tPHL | 1.8 | 10.1 | 1.3 | 8.4 | 0.8 | 8 | 0.7 | 7.5 | |||
tPHZ | DIR | A | 2.9 | 10.3 | 3 | 10.3 | 2.8 | 10.3 | 3.4 | 10.3 | ns |
tPLZ | 1.8 | 8.6 | 1.6 | 8.6 | 2.2 | 8.7 | 2.2 | 8.7 | |||
tPHZ | DIR | B | 5.4 | 27.5 | 3.9 | 13.1 | 2.9 | 11.8 | 2.4 | 9.8 | ns |
tPLZ | 3.3 | 17.5 | 2.9 | 10.8 | 2.4 | 10.1 | 1.7 | 7.9 | |||
tPZH(1) | DIR | A | 26.8 | 20.2 | 18.9 | 16.3 | ns | ||||
tPZL(1) | 37.6 | 21.5 | 19.8 | 17.3 | |||||||
tPZH(1) | DIR | B | 27.1 | 19.6 | 17.5 | 16.1 | ns | ||||
tPZL(1) | 25.9 | 20.3 | 18.3 | 17.3 |