SCES677F September 2006 – June 2024 SN74LVC1T45-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8V ±0.15V |
VCCB = 2.5V ±0.2V |
VCCB = 3.3V ±0.3V |
VCCB = 5V ±0.5V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 3 | 20.7 | 2.2 | 13.3 | 1.7 | 11.3 | 1.4 | 10.2 | ns |
tPHL | 2.8 | 17.3 | 2.2 | 11.5 | 1.8 | 10.1 | 1.7 | 10 | |||
tPLH | B | A | 3 | 20.7 | 2.3 | 19 | 2.1 | 18.5 | 1.9 | 18.1 | ns |
tPHL | 2.8 | 17.3 | 2.1 | 15.9 | 2 | 15.6 | 1.8 | 15.2 | |||
tPHZ | DIR | A | 5.2 | 22.7 | 4.8 | 21.5 | 4.7 | 21.4 | 5.1 | 20.1 | ns |
tPLZ | 2.3 | 13.5 | 2.1 | 13.5 | 2.4 | 13.7 | 3.1 | 13.9 | |||
tPHZ | DIR | B | 5.2 | 27.9 | 4.9 | 14.5 | 3.6 | 13.3 | 2.3 | 11.2 | ns |
tPLZ | 4.2 | 19 | 2.2 | 12.2 | 2.3 | 11.4 | 2 | 9.4 | |||
tPZH(1) | DIR | A | 39.7 | 31.2 | 29.9 | 27.5 | ns | ||||
tPZL(1) | 45.2 | 30.4 | 28.9 | 26.4 | |||||||
tPZH(1) | DIR | B | 34.2 | 26.8 | 25 | 24.1 | ns | ||||
tPZL(1) | 40.7 | 33 | 31.5 | 30.1 |