SCES677F September 2006 – June 2024 SN74LVC1T45-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8V ±0.15V |
VCCB = 2.5V ±0.2V |
VCCB = 3.3V ±0.3V |
VCCB = 5V ±0.5V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.3 | 19 | 1.5 | 11.5 | 1.3 | 9.4 | 1.1 | 8.1 | ns |
tPHL | 2.1 | 15.9 | 1.4 | 10.5 | 1.3 | 8.4 | 0.9 | 7.6 | |||
tPLH | B | A | 2.2 | 13.3 | 1.5 | 11.5 | 1.4 | 11 | 1 | 10.5 | ns |
tPHL | 2.2 | 11.5 | 1.4 | 10.7 | 1.3 | 10 | 0.9 | 9.2 | |||
tPHZ | DIR | A | 3 | 11.1 | 3.1 | 11.1 | 2.8 | 11.1 | 3.2 | 11.1 | ns |
tPLZ | 1.3 | 8.9 | 1.3 | 8.9 | 1.3 | 8.9 | 1 | 8.8 | |||
tPHZ | DIR | B | 5.2 | 26.7 | 4.1 | 14.4 | 3.9 | 13.2 | 2.4 | 10.1 | ns |
tPLZ | 3.9 | 21.9 | 3.2 | 12.6 | 2.8 | 11.4 | 1.8 | 8.3 | |||
tPZH(1) | DIR | A | 35.2 | 24.1 | 22.4 | 18.8 | ns | ||||
tPZL(1) | 38.2 | 24.9 | 23.2 | 19.3 | |||||||
tPZH(1) | DIR | B | 27.9 | 20.4 | 18.3 | 16.9 | ns | ||||
tPZL(1) | 27 | 21.6 | 19.5 | 18.7 |