SCES677F September 2006 – June 2024 SN74LVC1T45-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCCA, VCCB | –0.5 | 6.5 | V | |
Input voltage, VI(2) | –0.5 | 6.5 | V | |
Voltage applied to any output in the high-impedance or power-off state, VO(2) | –0.5 | 6.5 | V | |
Voltage applied to any output in the high or low state, VO(2)(3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | ||
Input clamp current, IIK (VI < 0) | –50 | mA | ||
Output clamp current, IOK (VO < 0) | –50 | mA | ||
Continuous output current, IO | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | ||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |