SCES727C June   2008  – November 2024 TXB0104-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: VCCA = 1.2 V
    7. 5.7  Timing Requirements: VCCA = 1.5 V ± 0.1 V
    8. 5.8  Timing Requirements: VCCA = 1.8 V ± 0.15 V
    9. 5.9  Timing Requirements: VCCA = 2.5 V ± 0.2 V
    10. 5.10 Timing Requirements: VCCA = 3.3 V ± 0.3 V
    11. 5.11 Switching Characteristics: VCCA = 1.2 V
    12. 5.12 Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    13. 5.13 Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    14. 5.14 Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    15. 5.15 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    16. 5.16 Operating Characteristics
    17. 5.17 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VCCA Supply voltage –0.5 4.6 V
VCCB –0.5 6.5
VI Input voltage A port –0.5 4.6 V
B port –0.5 6.5
VO Voltage applied to any output in the high-impedance or power-off state A port –0.5 4.6 V
B port -0.5 6.5
VO Voltage applied to any output in the high or low state(2) A port –0.5 VCCA + 0.5 V
B port –0.5 VCCB + 0.5
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±50 mA
Continuous current through VCCA, VCCB, or GND ±100 mA
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The value of VCCA and VCCB are provided in the recommended operating conditions table.