SCES727C
June 2008 – November 2024
TXB0104-Q1
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Timing Requirements: VCCA = 1.2 V
5.7
Timing Requirements: VCCA = 1.5 V ± 0.1 V
5.8
Timing Requirements: VCCA = 1.8 V ± 0.15 V
5.9
Timing Requirements: VCCA = 2.5 V ± 0.2 V
5.10
Timing Requirements: VCCA = 3.3 V ± 0.3 V
5.11
Switching Characteristics: VCCA = 1.2 V
5.12
Switching Characteristics: VCCA = 1.5 V ± 0.1 V
5.13
Switching Characteristics: VCCA = 1.8 V ± 0.15 V
5.14
Switching Characteristics: VCCA = 2.5 V ± 0.2 V
5.15
Switching Characteristics: VCCA = 3.3 V ± 0.3 V
5.16
Operating Characteristics
5.17
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Architecture
7.3.2
Input Driver Requirements
7.3.3
Output Load Considerations
7.3.4
Enable and Disable
7.3.5
Pullup or Pulldown Resistors on I/O Lines
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curve
9
Power Supply Recommendations
10
Layout
10.1
Layout Guidelines
10.2
Layout Example
11
Device and Documentation Support
11.1
Receiving Notification of Documentation Updates
11.2
Support Resources
11.3
Trademarks
11.4
Electrostatic Discharge Caution
11.5
Glossary
12
Revision History
13
Mechanical, Packaging, and Orderable Information
1
Features
Qualified for Automotive Applications
AEC-Q100 Qualified With the Following Results
Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
1.2V to 3.6V on A Port and 1.65V to 5.5V on B Port (V
CCA
≤ V
CCB
)
V
CC
Isolation Feature – If Either V
CC
Input is at GND, All Outputs are in the High-Impedance State
OE Input Circuit Referenced to V
CCA
I
off
Supports Partial-Power-Down Mode Operation
Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
ESD Protection Exceeds JESD 22
A port
±2500V Human-Body Model (A114-B)
±1000V Charged-Device Model (C101)
B port
±15000V Human-Body Model (A114-B)
±1000V Charged-Device Model (C101)