SCES727C June   2008  – November 2024 TXB0104-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: VCCA = 1.2 V
    7. 5.7  Timing Requirements: VCCA = 1.5 V ± 0.1 V
    8. 5.8  Timing Requirements: VCCA = 1.8 V ± 0.15 V
    9. 5.9  Timing Requirements: VCCA = 2.5 V ± 0.2 V
    10. 5.10 Timing Requirements: VCCA = 3.3 V ± 0.3 V
    11. 5.11 Switching Characteristics: VCCA = 1.2 V
    12. 5.12 Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    13. 5.13 Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    14. 5.14 Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    15. 5.15 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    16. 5.16 Operating Characteristics
    17. 5.17 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

To begin the design process, determine the following:

• Input voltage range

- Use the supply voltage of the device that is driving the TXB0104 device to determine the input voltage range. For a valid logic high the value must exceed the VIH of the input port. For a valid logic low the value must be less than the VIL of the input port.

• Output voltage range

- Use the supply voltage of the device that the TXB0104 device is driving to determine the output voltage range.

- It is not recommended to have the external pullup or pulldown resistors. If mandatory, it is recommended the value should be larger than 50 kΩ.

• An external pulldown or pullup resistor decreases the output VOH and VOL. Use the below equations to draft estimate the VOH and VOL as a result of an external pulldown and pullup resistor.

Equation 1. VOH = VCCx × RPD / (RPD + 4.5 kΩ)
Equation 2. VOL = VCCx × 4.5 kΩ / (RPU + 4.5 kΩ)

where

  • VCCx is the output port supply voltage on either VCCA or VCCB
  • RPD is the value of the external pull down resistor
  • RPU is the value of the external pull up resistor
  • 4.5 kΩ is the counting the variation of the serial resistor 4 kΩ in the I/O line