SCES727C June   2008  – November 2024 TXB0104-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: VCCA = 1.2 V
    7. 5.7  Timing Requirements: VCCA = 1.5 V ± 0.1 V
    8. 5.8  Timing Requirements: VCCA = 1.8 V ± 0.15 V
    9. 5.9  Timing Requirements: VCCA = 2.5 V ± 0.2 V
    10. 5.10 Timing Requirements: VCCA = 3.3 V ± 0.3 V
    11. 5.11 Switching Characteristics: VCCA = 1.2 V
    12. 5.12 Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    13. 5.13 Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    14. 5.14 Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    15. 5.15 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    16. 5.16 Operating Characteristics
    17. 5.17 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted) (1)(2)
PARAMETERTEST CONDITIONSVCCAVCCBTA = 25°C–40°C to 125°CUNIT
MINTYPMAXMINTYPMAX
VOHAIOH = –20 μA1.2 V1.1V
1.4 V to 3.6 VVCCA – 0.4
VOLAIOL = 20 μA1.2 V0.9V
1.4 V to 3.6 V0.4
VOHBIOH = –20 μA1.65 V to 5.5 VVCCB – 0.4V
VOLBIOL = 20 μA1.65 V to 5.5 V0.4V
IIOEVI = VCCI or GND1.2 V to 3.6 V1.65 V to 5.5 V±1±5μA
IoffA portVI or VO = 0 to 3.6 V0 V0 V to 5.5 V±1±10μA
B portVI or VO = 0 to 5.5 V0 V to 3.6 V0 V±1±10
IOZA or B portOE = GND1.2 V to 3.6 V1.65 V to 5.5 V±1±10μA
ICCAVI = VCCI or GND,
IO = 0
1.2 V1.65 V to 5.5 V0.06μA
1.4 V to 3.6 V1.65 V to 5.5 V20
3.6 V0 V15
0 V5.5 V–15
ICCBVI = VCCI or GND,
IO = 0
1.2 V1.65 V to 5.5 V3.4μA
1.4 V to 3.6 V1.65 V to 5.5 V20
3.6 V0 V–15
0 V5.5 V15
ICCA + ICCBVI = VCCI or GND,
IO = 0
1.2 V1.65 V to 5.5 V3.5μA
1.4 V to 3.6 V1.65 V to 5.5 V40
ICCZAVI = VCCI or GND,
IO = 0,
OE = GND
1.2 V1.65 V to 5.5 V0.05μA
1.4 V to 3.6 V1.65 V to 5.5 V15
ICCZBVI = VCCI or GND,
IO = 0,
OE = GND
1.2 V1.65 V to 5.5 V3.3μA
1.4 V to 3.6 V1.65 V to 5.5 V15
CiOEPW, RGY, BQA package1.2 V to 3.6 V1.65 V to 5.5 V3pF
RUT package1.2 V to 3.6 V1.65 V to 5.5 V4pF
CioA portPW, RGY, BQA package1.2 V to 3.6 V1.65 V to 5.5 V5pF
RUT package6pF
B portPW, RGY, BQA package11pF
RUT package13pF
VCCI is the supply voltage associated with the input port.
VCCO is the supply voltage associated with the output port.