Menu
Product
Email
PDF
Order now
SN74AVC2T244 2-Bit Unidirectional Voltage-level Translator
SCES767C
September 2011 – March 2021
SN74AVC2T244
PRODUCTION DATA
CONTENTS
SEARCH
SN74AVC2T244 2-Bit Unidirectional Voltage-level Translator
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
Recommended Operating Conditions
6.3
Electrical Characteristics
6.4
AC Electrical Characteristics
7
Device and Documentation Support
7.1
Receiving Notification of Documentation Updates
7.2
Support Resources
7.3
Trademarks
7.4
Electrostatic Discharge Caution
7.5
Glossary
8
Mechanical, Packaging, and Orderable Information
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
DATA SHEET
SN74AVC2T244 2-Bit Unidirectional Voltage-level Translator
1
Features
Wide Operating V
CC
Range of 0.9 V to 3.6 V
Low Static-Power Consumption, 6-µA Max I
CC
Output Enable Feature Allows User to Disable Outputs to Reduce Power Consumption
±24-mA Output Drive at 3.0 V
I
off
Supports Partial Power-Down-Mode Operation
Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
Maximum Data Rates
380 Mbps (1.8-V to 3.3-V Translation)
200 Mbps (<1.8-V to 3.3-V Translation)
200 Mbps (Translate to 2.5 V or 1.8 V)
150 Mbps (Translate to 1.5 V)
100 Mbps (Translate to 1.2 V)
Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
ESD Protection Exceeds JESD 22
5000-V Human-Body Model (A114-A)
2
Applications
Handset, Smartphone, Tablet, Server