SCES767C
September 2011 – March 2021
SN74AVC2T244
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
Recommended Operating Conditions
6.3
Electrical Characteristics
6.4
AC Electrical Characteristics
7
Device and Documentation Support
7.1
Receiving Notification of Documentation Updates
7.2
Support Resources
7.3
Trademarks
7.4
Electrostatic Discharge Caution
7.5
Glossary
8
Mechanical, Packaging, and Orderable Information
1
Features
Wide Operating V
CC
Range of 0.9 V to 3.6 V
Low Static-Power Consumption, 6-µA Max I
CC
Output Enable Feature Allows User to Disable Outputs to Reduce Power Consumption
±24-mA Output Drive at 3.0 V
I
off
Supports Partial Power-Down-Mode Operation
Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
Maximum Data Rates
380 Mbps (1.8-V to 3.3-V Translation)
200 Mbps (<1.8-V to 3.3-V Translation)
200 Mbps (Translate to 2.5 V or 1.8 V)
150 Mbps (Translate to 1.5 V)
100 Mbps (Translate to 1.2 V)
Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
ESD Protection Exceeds JESD 22
5000-V Human-Body Model (A114-A)