SCES767C September 2011 – March 2021 SN74AVC2T244
PRODUCTION DATA
PARAMETER | VCCA (V) | VCCB (V) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation Delay, An to Bn | 0.9 – 3.6 | 0.9 – 3.6 | 20 | nS | |
1.2 – 3.6 | 1.2 – 3.6 | 7 | ||||
1.8 – 3.6 | 1.8 – 3.6 | 3.5 | ||||
tPZH, tPZL | Output Enable, OE to Bn | 0.9 – 3.6 | 0.9 – 3.6 | 23 | nS | |
1.2 – 3.6 | 1.2 – 3.6 | 6.5 | ||||
1.8 – 3.6 | 1.8 – 3.6 | 4.1 | ||||
tPHZ, tPLZ | Output Disable, OE to Bn | 0.9 – 3.6 | 0.9 – 3.6 | 17 | nS | |
1.2 – 3.6 | 1.2 – 3.6 | 7 | ||||
1.8 – 3.6 | 1.8 – 3.6 | 4.3 | ||||
tOSHL, tOSLH | Output to Output Skew, Time | 0.9 – 3.6 | 0.9 – 3.6 | 0.15 | nS | |
1.2 – 3.6 | 1.2 – 3.6 | 0.15 | ||||
1.8 – 3.6 | 1.8 – 3.6 | 0.15 |
(2) | PARAMETER | TEST CONDITIONS | TYP(1) | UNIT |
---|---|---|---|---|
CIN | Control Pin Input Capacitance | VCCA = VCCB = 3.3 V, VI = 0 V or VCCA/B | 3.5 | pF |
CI/O | I/O Pin Input capacitance | VCCA = VCCB = 3.3 V, VI = 0 V or VCCA/B | 5.0 | pF |
CPD | Power Dissipation Capacitance | VCCA = VCCB = 3.3 V, VI = 0 V or VCCA/B, f = 10 MHz | 33 | pF |