SCES767C September   2011  – March 2021 SN74AVC2T244

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Pin Configuration and Functions
  6. 6Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Recommended Operating Conditions
    3. 6.3 Electrical Characteristics
    4. 6.4 AC Electrical Characteristics
  7. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  8. 8Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MINMAXUNIT
VoltageDC Supply voltage, VCCA VCCB–0.54.6V
DC Input voltage, VIAn–0.54.6V
Control Input, VCOE–0.54.6V
DC Output voltage, VO, VCCA = VCCB = 0(Power Down)Bn–0.54.6V
(Active Mode)Bn–0.54.6
3-State ModeBn–0.54.6
DC Input Diode current, IIKVI < GND–20mA
DC Output Diode current, IOKVO < GND–50mA
DC Output Source/Sink current, IO±50mA
DC Supply current per supply pin, ICCA, ICCB±100mA
IGNDDC Ground current per ground pin±100mA
TstgStorage temperature range–65150°C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.