SCES778B September 2008 – March 2024 SN74AVC16T245-Q1
PRODUCTION DATA
The SN74AVC16T245-Q1 is designed so that the control pins (1DIR, 2DIR, 1 OE, and 2 OE) are supplied by VCCA.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
The VCC isolation feature ensures that if either VCC input is at GND, both ports are in the high-impedance state.
To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.