SCES818C September   2010  – July 2024 SN74LVC2T45-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics: VCCA = 1.8V ± 0.15V
    7. 5.7  Switching Characteristics: VCCA = 2.5V ± 0.2V
    8. 5.8  Switching Characteristics: VCCA = 3.3V ± 0.3V
    9. 5.9  Switching Characteristics: VCCA = 5V ± 0.5V
    10. 5.10 Operating Characteristics
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65V to 5.5V Power-Supply Range
      2. 7.3.2 Support High-Speed Translation
      3. 7.3.3 Ioff Supports Partial-Power-Down Mode Operation
      4. 7.3.4 Balanced High-Drive CMOS Push-Pull Outputs
      5. 7.3.5 Glitch-Free Power Supply Sequencing
      6. 7.3.6 Vcc Isolation
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Unidirectional Logic Level-Shifting Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Bidirectional Logic Level-Shifting Application
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1 Enable Times
        3. 8.2.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power-Up Consideration
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCASupply voltage–0.56.5V
VCCB
VIInput voltage(2)–0.56.5V
VOVoltage range applied to any output in the high-impedance or power-off state(2)–0.56.5V
VOVoltage range applied to any output in the high or low state(2)(3)A port–0.5VCCA + 0.5V
B port–0.5VCCB + 0.5
IIKInput clamp currentVI < 0–50mA
IOKOutput clamp currentVO < 0–50mA
IOContinuous output current–5050mA
Continuous current through VCC or GND–100100mA
TJJunction temperature150°C
TstgStorage temperature–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output negative-voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
The value of VCC is provided in the Recommended Operating Conditions table.