SCES818C September 2010 – July 2024 SN74LVC2T45-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8V ±0.15V | VCCB = 2.5V ±0.2V | VCCB = 3.3V ±0.3V | VCCB = 5V ±0.5V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.3 | 20 | 1.5 | 12.5 | 1.3 | 10.4 | 1.1 | 9.1 | ns |
tPHL | 2.1 | 16.9 | 1.4 | 11.5 | 1.3 | 9.4 | 0.9 | 8.6 | |||
tPLH | B | A | 2.2 | 14.3 | 1.5 | 12.5 | 1.4 | 12 | 1 | 11.5 | ns |
tPHL | 2.2 | 12.5 | 1.4 | 11.5 | 1.3 | 11 | 0.9 | 10.2 | |||
tPHZ | DIR | A | 4.2 | 21.1 | 4.2 | 20.8 | 4.1 | 20.8 | 4.1 | 20.5 | ns |
tPLZ | 3.2 | 16.6 | 3.2 | 16.5 | 3.2 | 16.3 | 3 | 16.3 | |||
tPHZ | DIR | B | 6 | 31.9 | 4.7 | 17.9 | 4.7 | 14.5 | 3.5 | 11.6 | ns |
tPLZ | 4.2 | 22.9 | 3.6 | 15.2 | 3.6 | 12.9 | 1.4 | 11.2 | |||
tPZH(1) | DIR | A | 37.2 | 27.7 | 24.9 | 21.7 | ns | ||||
tPZL(1) | 44.4 | 29.4 | 25.5 | 21.8 | |||||||
tPZH(1) | DIR | B | 28.6 | 29 | 26.7 | 25.4 | ns | ||||
tPZL(1) | 38 | 32.3 | 30.2 | 29.1 |