SCES831G September 2011 – May 2019 TXB0304
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage | –0.5 | 4.6 | V | |
VCCB | –0.5 | 4.6 | |||
VI | Input voltage | A port | –0.5 | 4.6 | V |
B port | –0.5 | 4.6 | |||
VO | Voltage applied to any output in the high-impedance or power-off state | A port | –0.5 | 4.6 | V |
B port | –0.5 | 4.6 | |||
VO | Voltage applied to any output in the high or low state(2) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C | |
TJ | Junction temperature | –40 | 125 | °C |