SCES831G September 2011 – May 2019 TXB0304
PRODUCTION DATA.
PARAMETER | LOAD | VCCA | VCCB | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Data rate | CL = 15 pF | 0.9 to 3.6 V | 0.9 to 3.6 V | 50 | Mbps | ||
CL = 15 pF | 1.2 to 3.6 V | 1.2 to 3.6 V | 100 | Mbps | |||
CL = 15 pF | 1.8 to 3.6 V | 1.8 to 3.6 V | 140 | Mbps | |||
CL = 30 pF | 0.9 to 3.6 V | 0.9 to 3.6 V | 40 | Mbps | |||
CL = 30 pF | 1.2 to 3.6 V | 1.2 to 3.6 V | 90 | Mbps | |||
CL = 30 pF | 1.8 to 3.6 V | 1.8 to 3.6 V | 130 | Mbps | |||
CL = 50 pF | 1.2 to 3.6 V | 1.2 to 3.6 V | 80 | Mbps | |||
CL = 50 pF | 1.8 to 3.6 V | 1.8 to 3.6 V | 120 | Mbps | |||
CL = 100 pF | 1.2 to 3.6 V | 1.2 to 3.6 V | 70 | Mbps | |||
CL = 100 pF | 1.8 to 3.6 V | 1.8 to 3.6 V | 100 | Mbps |