SCES962
June 2024
TXS0102V
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics, VCCA = 1.8 ± 0.15V
5.7
Switching Characteristics, VCCA = 2.5 ± 0.2V
5.8
Switching Characteristics, VCCA = 3.3 ± 0.3V
5.9
Switching Characteristics: Tsk, TMAX
5.10
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Architecture
7.3.2
Input Driver Requirements
7.3.3
Output Load Considerations
7.3.4
Enable and Disable
7.3.5
Pullup or Pulldown Resistors on I/O Lines
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curves
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Documentation Support
9.1.1
Related Documentation
9.2
Receiving Notification of Documentation Updates
9.3
Support Resources
9.4
Trademarks
9.5
Electrostatic Discharge Caution
9.6
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
No direction-control signal needed
Maximum data rates:
24 Mbps (push pull)
2 Mbps (open drain)
Available in the Texas Instruments
NanoStar™
integrated circuit package
1.65V to 3.6V on A port and 2.3V to 5.5V on B port (V
CCA
≤ V
CCB
)
V
CC
isolation feature: if either V
CC
input is at GND, both ports are in the High-Impedance state
No power-supply sequencing required: either V
CCA
or V
CCB
can be ramped first
I
off
supports partial-power-down mode operation
Latch-up performance exceeds 100mA per JESD 78, Class II
ESD protection exceeds JESD 22:
A port:
2000V Human-Body Model (A114-B)
500V Charged-Device Model (C101)
B port:
5000V Human-Body Model (A114-B)
500V Charged-Device Model (C101)