Unless otherwise noted, all input
pulses are supplied by generators having the following characteristics:
- PRR 10MHz
- ZO = 50 W
- dv/dt ≥ 1V/ns
Note: All parameters and waveforms are
not applicable to all devices.
Table 6-1 Switch Configuration For
Enable / Disable Timing (1) tPLZ and tPHZ are the same as
tdis.
(2) tPZL and tPZH are the same as
ten.