SCES962 June 2024 TXS0102V
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
---|---|---|---|---|---|---|---|---|
-40°C to 85°C | ||||||||
MIN | TYP | MAX | ||||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching |
Push-Pull Driving | 1.8 ± 0.15V | 2.5V ± 0.2V | 18 | Mbps | ||
3.3V ± 0.3V | 21 | |||||||
5V ± 0.5V | 23 | |||||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching |
Push-Pull Driving | 2.5V ± 0.2V | 2.5V ± 0.2V | 20 | Mbps | ||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching |
Push-Pull Driving | 2.5V ± 0.2V | 3.3V ± 0.3V | 22 | |||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching |
Push-Pull Driving | 2.5V ± 0.2V | 5V ± 0.5V | 24 | |||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching |
Push-Pull Driving | 3.3V ± 0.3V | 3.3V ± 0.3V | 22 | Mbps | ||
5V ± 0.5V | 24 | |||||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching |
Open-Drain Driving | 1.8 ± 0.15V | 2.5V ± 0.2V | 2 | Mbps | ||
3.3V ± 0.3V | 2 | |||||||
5V ± 0.5V | 2 | |||||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching |
Open-Drain Driving | 2.5V ± 0.2V | 2.5V ± 0.2V | 2 | Mbps | ||
3.3V ± 0.3V | 2 | |||||||
5V ± 0.5V | 2 | |||||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching |
Open-Drain Driving | 3.3V ± 0.3V | 3.3V ± 0.3V | 2 | Mbps | ||
5V ± 0.5V | 2 | |||||||
tw | Pulse Duration, Data Inputs | Push-Pull Driving | 1.8V ± 0.15V to 3.3V ± 0.3V |
2.5V ± 0.2V 5.0V ± 0.5V |
41 | ns | ||
tw | Pulse Duration, Data Inputs | Open-Drain Driving | 1.8V ± 0.15V to 3.3V ± 0.3V |
2.5V ± 0.2V 5.0V ± 0.5V |
500 | ns | ||
tsk - Output skew | Skew between any two outputs of the same package switching in the same direction | Push-Pull Driving | 1.8V ± 0.15V to 3.3V ± 0.3V |
2.5V ± 0.2V 5.0V ± 0.5V |
1 | ns | ||
tsk - Output skew | Skew between any two outputs of the same package switching in the same direction | Open-Drain Driving | 1.8V ± 0.15V to 3.3V ± 0.3V |
2.5V ± 0.2V 5.0V ± 0.5V |
1 | ns |