SCES966
June 2024
TXS0101-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics, VCCA = 1.2V
5.7
Switching Characteristics, VCCA = 1.5 ± 0.1V
5.8
Switching Characteristics, VCCA = 1.8 ± 0.15V
5.9
Switching Characteristics, VCCA = 2.5 ± 0.2V
5.10
Switching Characteristics, VCCA = 3.3 ± 0.3V
5.11
Switching Characteristics: Tsk, TMAX
5.12
Typical Characteristics
6
Parameter Measurement Information
6.1
Load Circuits
6.2
Voltage Waveforms
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Architecture
7.3.2
Input Driver Requirements
7.3.3
Enable and Disable
7.3.4
Pullup or Pulldown Resistors on I/O Lines
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curve
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Device Support
9.1.1
Related Documentation
9.2
Receiving Notification of Documentation Updates
9.3
Support Resources
9.4
Trademarks
9.5
Electrostatic Discharge Caution
9.6
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
Qualified for automotive applications
AEC-Q100 qualified with the following results
Device temperature grade 1: -40°C to +125°C ambient operating temperature range
Latch-up performance exceeds 100mA per JESD 78, class II
ESD protection exceeds JESD 22:
A Port:
2500V Human-Body Model (A114-B)
200V Machine Model (A115-A)
1500V Charged-Device Model (C101)
B port:
8kV Human-Body Model (A114-B)
200V Machine Model (A115-A)
1500V Charged-Device Model (C101)
No direction-control signal needed
Maximum data rates:
50Mbps (push pull)
2Mbps (open drain)
1.2V to 3.6V on A port and 1.65V to 5.5V on B port
V
CCA
may be greater than, less than, or equal to V
CCB
V
CC
isolation feature – if either V
CC
input is at GND, both ports are in the high-impedance state
No power-supply sequencing required – either V
CCA
or V
CCB
can be ramped first
I
off
supports partial-power-down mode operation