SCES966 June 2024 TXS0101-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tPHL | Propagation Delay (High-to-Low) | A | B | Push-Pull | -40°C to 125°C | 10 | 10 | 12 | 12 | ns | ||||||||
Open-Drain | -40°C to 125°C | 10 | 10 | 12 | 15 | |||||||||||||
tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | -40°C to 125°C | 16.2 | 13.7 | 15 | 28.8 | ns | ||||||||
Open-Drain | -40°C to 125°C | 60 | 46.7 | 42.2 | 49.4 | |||||||||||||
tPHL | Propagation Delay (High-to-Low) | B | A | Push-Pull | -40°C to 125°C | 10 | 10 | 12 | 12 | ns | ||||||||
Open-Drain | -40°C to 125°C | 10 | 10 | 12 | 12 | |||||||||||||
tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | -40°C to 125°C | 5.5 | 1.1 | 0.6 | 0 | ns | ||||||||
Open-Drain | -40°C to 125°C | 4 | 1 | 0.5 | 0.5 | |||||||||||||
ten | Enable Time | OE | A or B | Push-Pull | -40°C to 125°C | 250 | 200 | 200 | 200 | ns | ||||||||
tdis | Disable Time | -40°C to 125°C | 200 | 200 | 200 | 200 | ||||||||||||
trA | Input Rise Time | B | A | Push-Pull | -40°C to 125°C | 25.2 | 21.8 | 20.1 | 18.1 | ns | ||||||||
Open-Drain | -40°C to 125°C | 160 | 133.9 | 113 | 94.2 | |||||||||||||
trB | Input Rise Time | A | B | Push-Pull | -40°C to 125°C | 20.5 | 16.8 | 16.5 | 28 | ns | ||||||||
Open-Drain | -40°C to 125°C | 117 | 83.6 | 64.1 | 47.8 | |||||||||||||
tfA | Input Fall Time | B | A | Push-Pull | -40°C to 125°C | 10 | 10 | 12 | 12 | ns | ||||||||
Open-Drain | -40°C to 125°C | 10 | 10 | 12 | 12 | |||||||||||||
tfB | Input Fall Time | A | B | Push-Pull | -40°C to 125°C | 14 | 16 | 18 | 24 | ns | ||||||||
Open-Drain | -40°C to 125°C | 14 | 16.5 | 23 | 33 |