SCES966 June 2024 TXS0101-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tPHL | Propagation Delay (High-to-Low) | A | B | Push-Pull | -40°C to 125°C | 10 | 10 | 12 | 12 | ns | ||||||||
Open-Drain | -40°C to 125°C | 10 | 10 | 12 | 12 | |||||||||||||
tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | -40°C to 125°C | 10 | 7 | 6 | 6 | ns | ||||||||
Open-Drain | -40°C to 125°C | 14 | 12 | 11 | 11 | |||||||||||||
tPHL | Propagation Delay (High-to-Low) | B | A | Push-Pull | -40°C to 125°C | 5 | 5 | 5 | 6 | ns | ||||||||
Open-Drain | -40°C to 125°C | 5 | 5 | 8 | 8 | |||||||||||||
tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | -40°C to 125°C | 8 | 1 | 1 | 1 | ns | ||||||||
Open-Drain | -40°C to 125°C | 4 | 1 | 0.5 | 0.5 | |||||||||||||
ten | Enable Time | OE | A or B | Push-Pull | -40°C to 125°C | 200 | 200 | 200 | 200 | ns | ||||||||
tdis | Disable Time | -40°C to 125°C | 200 | 200 | 200 | 200 | ||||||||||||
trA | Output Rise Time | B | A | Push-Pull | -40°C to 125°C | 14 | 11 | 10 | 9 | ns | ||||||||
Open-Drain | -40°C to 125°C | 120 | 90 | 75 | 53 | |||||||||||||
trB | Output Rise Time | A | B | Push-Pull | -40°C to 125°C | 16 | 12 | 10 | 8 | ns | ||||||||
Open-Drain | -40°C to 125°C | 105 | 75 | 55 | 31.5 | |||||||||||||
tfA | Output Fall Time | B | A | Push-Pull | -40°C to 125°C | 10 | 10 | 8 | 8 | ns | ||||||||
Open-Drain | -40°C to 125°C | 10 | 10 | 8 | 8 | |||||||||||||
tfB | Output Fall Time | A | B | Push-Pull | -40°C to 125°C | 14 | 16 | 18 | 20 | ns | ||||||||
Open-Drain | -40°C to 125°C | 14 | 16 | 18 | 20 |