SCES966 June 2024 TXS0101-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tPHL | Propagation Delay (High-to-Low) | A | B | Push-Pull | -40°C to 125°C | 7 | 7 | 7 | 8 | ns | ||||||||
Open-Drain | -40°C to 125°C | 7 | 7 | 7 | 8 | |||||||||||||
tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | -40°C to 125°C | 9 | 7 | 6 | 6 | ns | ||||||||
Open-Drain | -40°C to 125°C | 50 | 50 | 40 | 33 | |||||||||||||
tPHL | Propagation Delay (High-to-Low) | B | A | Push-Pull | -40°C to 125°C | 7 | 6 | 6 | 6 | ns | ||||||||
Open-Drain | -40°C to 125°C | 7 | 6 | 6 | 6 | |||||||||||||
tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | -40°C to 125°C | 10 | 2 | 2 | 1 | ns | ||||||||
Open-Drain | -40°C to 125°C | 36 | 36 | 26 | 20 | |||||||||||||
ten | Enable Time | OE | A or B | Push-Pull | -40°C to 125°C | 200 | 200 | 250 | 275 | ns | ||||||||
tdis | Disable Time | -40°C to 125°C | 200 | 200 | 200 | 200 | ||||||||||||
trA | Output Rise Time | B | A | Push-Pull | -40°C to 125°C | 13 | 9.5 | 9.3 | 7.6 | ns | ||||||||
Open-Drain | -40°C to 125°C | 165 | 165 | 132 | 95 | |||||||||||||
trB | Output Rise Time | A | B | Push-Pull | -40°C to 125°C | 14 | 10.8 | 9.1 | 7.6 | ns | ||||||||
Open-Drain | -40°C to 125°C | 145 | 145 | 106 | 58 | |||||||||||||
tfA | Output Fall Time | B | A | Push-Pull | -40°C to 125°C | 8 | 5.9 | 6 | 13.3 | ns | ||||||||
Open-Drain | -40°C to 125°C | 8 | 6.9 | 6.4 | 6.1 | |||||||||||||
tfB | Output Fall Time | A | B | Push-Pull | -40°C to 125°C | 10 | 13.8 | 16.2 | 16.2 | ns | ||||||||
Open-Drain | -40°C to 125°C | 12 | 13.8 | 16.2 | 16.2 |