SCES968 June 2024 TXS0104V-Q1
PRODUCTION DATA
Qualified for automotive applications
AEC-Q100 qualified with the following results:
Device temperature grade 1: 40°C to +125°C ambient operating temperature range
Device HBM ESD Classification Level 2
Device CDM ESD Classification Level C6