SCES968 June 2024 TXS0104V-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
---|---|---|---|---|---|---|---|---|
-40°C to 125°C | ||||||||
MIN | TYP | MAX | ||||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching | Push-Pull Driving | 1.8 ± 0.15V | 2.5V ± 0.2V | 18 | Mbps | ||
Push-Pull Driving | 1.8 ± 0.15V | 3.3V ± 0.3V | 21 | |||||
Push-Pull Driving | 1.8 ± 0.15V | 5V ± 0.5V | 23 | |||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching | Push-Pull Driving | 2.5V ± 0.2V | 2.5V ± 0.2V | 20 | Mbps | ||
Push-Pull Driving | 2.5V ± 0.2V | 3.3V ± 0.3V | 22 | |||||
Push-Pull Driving | 2.5V ± 0.2V | 5V ± 0.5V | 24 | |||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching | Push-Pull Driving | 3.3V ± 0.3V | 3.3V ± 0.3V | 22 | Mbps | ||
Push-Pull Driving | 3.3V ± 0.3V | 5V ± 0.5V | 24 | |||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching | Open-Drain Driving | 1.8 ± 0.15V | 2.5V ± 0.2V | 2 | Mbps | ||
Open-Drain Driving | 1.8 ± 0.15V | 3.3V ± 0.3V | 2 | |||||
Open-Drain Driving | 1.8 ± 0.15V | 5V ± 0.5V | 2 | |||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching | Open-Drain Driving | 2.5V ± 0.2V | 2.5V ± 0.2V | 2 | Mbps | ||
Open-Drain Driving | 2.5V ± 0.2V | 3.3V ± 0.3V | 2 | |||||
Open-Drain Driving | 2.5V ± 0.2V | 5V ± 0.5V | 2 | |||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching | Open-Drain Driving | 3.3V ± 0.3V | 3.3V ± 0.3V | 2 | Mbps | ||
50% Duty Cycle Input One channel switching | Open-Drain Driving | 3.3V ± 0.3V | 5V ± 0.5V | 2 | ||||
tw | Pulse Duration, Data Inputs | Push-Pull Driving | 1.65V to 3.3V | 2.3V to 5.5V | 41 | ns | ||
Open-Drain Driving | 1.65V to 3.3V | 2.3V to 5.5V | 500 | |||||
tsk - Output skew | Skew between any two outputs of the same package switching in the same direction | Push-Pull Driving | 1.65V to 3.3V | 2.3V to 5.5V | 1 | ns | ||
Open-Drain Driving | 1.65V to 3.3V | 2.3V to 5.5V | 1 |