SCES970A March 2024 – September 2024 SN74AVC4T774-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | IOH = –100μA; VCCA = 1.08V to 3.6V; VCCB = 1.08V to 3.6V; VI = VIH | VCCO – 0.2 | V | ||||
IOH = –3mA; VCCA = 1.1V; VCCB = 1.1V; VI = VIH | 0.8 | ||||||
IOH = –6mA; VCCA = 1.4V; VCCB = 1.4V; VI = VIH | 1 | ||||||
IOH = –8mA; VCCA = 1.65V; VCCB = 1.65V; VI = VIH | 1.2 | ||||||
IOH = –9mA; VCCA = 2.3V; VCCB = 2.3V; VI = VIH | 1.8 | ||||||
IOH = –12mA; VCCA = 3V; VCCB = 3V; VI = VIH | 2.3 | ||||||
VOL | IOL = 100μA; VCCA = 1.08V to 3.6V; VCCB = 1.08V to 3.6V; VI = VIL | 0.2 | V | ||||
IOL = 3mA; VCCA = 1.1V; VCCB = 1.1V; VI = VIL | 0.2 | ||||||
IOL = 6mA; VCCA = 1.4V; VCCB = 1.4V; VI = VIL | 0.31 | ||||||
IOL = 8mA; VCCA = 1.65V; VCCB = 1.65V; VI = VIL | 0.35 | ||||||
IOL = 9mA; VCCA = 2.3V; VCCB = 2.3V; VI = VIL | 0.33 | ||||||
IOL = 12mA; VCCA = 3V; VCCB = 3V; VI = VIL | 0.40 | ||||||
II | DIR input | VI = VCCA or GND; VCCA = 1.08V to 3.6V; VCCB = 1.08V to 3.6V | TA = 25°C | -0.25 | 0.25 | μA | |
TA = –40°C to 125°C | -1 | 1.5 | |||||
Ioff | A port | VI or VO = 0 to 3.6V; VCCA = 0V; VCCB = 0V to 3.6V | TA = 25°C | ±0.1 | ±1 | µA | |
TA = –40°C to 125°C | ±5 | ||||||
B port | VI or VO = 0 to 3.6V; VCCA = 0V to 3.6V; VCCB = 0V | TA = 25°C | ±0.1 | ±1 | |||
TA = –40°C to 125°C | ±5 | ||||||
IOZ (3) | A or B port | VO = VCCO or GND, VI = VCCI or GND; OE = VIH; VCCA = 3.6V; VCCB = 3.6V | TA = 25°C | ±0.5 | ±2.5 | µA | |
TA = –40°C to 125°C | ±5 | ||||||
B port | VO = VCCO or GND, VI = VCCI or GND; OE = don't care; VCCA = 0V; VCCB = 3.6V | ±5 | |||||
A port | VO = VCCO or GND, VI = VCCI or GND; OE = don't care; VCCA = 3.6V; VCCB = 0V | ±5 | |||||
ICCA | VI = VCCI or GND, IO = 0 | VCCA = 1.08V to 3.6V VCCB = 1.08V to 3.6V | 9 | µA | |||
VCCA = 0V; VCCB = 3.6V | –2 | ||||||
VCCA = 3.6V; VCCB = 0V | 5 | ||||||
ICCB | VI = VCCI or GND, IO = 0 | VCCA = 1.08V to 3.6V VCCB = 1.08V to 3.6V | 7 | µA | |||
VCCA = 0V; VCCB = 3.6V | 4.5 | ||||||
VCCA = 3.6V; VCCB = 0V | –2 | ||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0; VCCA = 1.08V to 3.6V; VCCB = 1.08V to 3.6V | 16 | µA | ||||
Ci | Control inputs | VI = 3.3V or GND; VCCA = 3.3V; VCCB = 3.3V | 4.5 | pF | |||
Cio | A or B port | VO = 3.3V or GND; VCCA = 3.3V; VCCB = 3.3V | 5.1 | pF |