SCES970A March   2024  – September 2024 SN74AVC4T774-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics: VCCA = 1.2V ± 0.12V
    7. 5.7  Switching Characteristics, VCCA = 1.5V ± 0.1V
    8. 5.8  Switching Characteristics: VCCA = 1.8V ± 0.15V
    9. 5.9  Switching Characteristics: VCCA = 2.5V ± 0.2V
    10. 5.10 Switching Characteristics: VCCA = 3.3V ± 0.3V
    11. 5.11 Operating Characteristics
    12. 5.12 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fully Configurable Dual-Rail Design
      2. 7.3.2 Supports High Speed Translation
      3. 7.3.3 Ioff Supports Partial-Power-Down Mode Operation
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating ambient temperature range (unless otherwise noted) (1)
MINMAXUNIT
VCCA
VCCB
Supply voltage–0.54.6V
VIInput voltage(2)I/O ports (A port)–0.54.6V
I/O ports (B port)–0.54.6
Control inputs–0.54.6
VOVoltage applied to any output in the high-impedance or power-off state(2)A port–0.54.6V
B port–0.54.6
VOVoltage applied to any output in the high or low state(2)(3)A port–0.5VCCA + 0.5V
B port–0.5VCCB + 0.5
IIKInput clamp currentVI < 0–50mA
IOKOutput clamp currentVO < 0–50mA
IOContinuous output current±50mA
Continuous current through VCCA, VCCB, or GND±100mA
TstgStorage temperature–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The output positive-voltage rating may be exceeded up to 4.6V maximum if the output current rating is observed.