SCES970A
March 2024 – September 2024
SN74AVC4T774-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics: VCCA = 1.2V ± 0.12V
5.7
Switching Characteristics, VCCA = 1.5V ± 0.1V
5.8
Switching Characteristics: VCCA = 1.8V ± 0.15V
5.9
Switching Characteristics: VCCA = 2.5V ± 0.2V
5.10
Switching Characteristics: VCCA = 3.3V ± 0.3V
5.11
Operating Characteristics
5.12
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Fully Configurable Dual-Rail Design
7.3.2
Supports High Speed Translation
7.3.3
Ioff Supports Partial-Power-Down Mode Operation
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curve
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Documentation Support
9.1.1
Related Documentation
9.2
Receiving Notification of Documentation Updates
9.3
Support Resources
9.4
Trademarks
9.5
Electrostatic Discharge Caution
9.6
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
Qualified for automotive applications
AEC-Q100 qualified with the following results:
Device temperature: –40°C to 125°C ambient operating temperature range
Device HBM ESD classification level H3B (JES-001)
Device CDM ESD classification level C5 (JESD 22 C101)
Function safety capable
Control input V
IH
and V
IL
levels are referenced to V
CCA
voltage
Fully configurable dual-rail design allows each port to operate over the full 1.08V to 3.6V power-supply range
I/Os are 4.6V tolerant
I
off
supports partial power-down-mode operation
Maximum data rates:
500Mbps (1.08V to 3.6V translation)
Latch-up performance exceeds 100mA per JESD 78, Class II