For device reliability, it is recommended to
follow common printed-circuit board layout guidelines such as follows:
- Bypass capacitors should be
used on power supplies.
- Short trace lengths should be
used to avoid excessive loading.
- Placing pads on the signal
paths for loading capacitors or pullup resistors to help adjust rise and
fall times of signals depending on the system requirements.