SCES971 May 2024 SN74AVC1T45-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | TEST CONDITIONS | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.12V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 1.9 | 2.5 | 6.2 | 1.5 | 5.1 | 1.4 | 4.4 | 1.1 | 4 | 1.0 | 3.9 | ns | ||||
-40°C to 125°C | 2.1 | 2.5 | 6.3 | 1.8 | 5.1 | 1.7 | 4.4 | 1.3 | 4 | 1.2 | 3.9 | |||||||||
B | A | -40°C to 85°C | 2.1 | 2.5 | 6.5 | 1.5 | 4.6 | 1.4 | 4.4 | 1.3 | 3.9 | 1.1 | 3.7 | |||||||
-40°C to 125°C | 2.3 | 2.5 | 6.3 | 1.8 | 4.6 | 1.7 | 4.4 | 1.5 | 3.9 | 1.4 | 3.7 | |||||||||
ten | Enable time | OE | A | -40°C to 85°C | 2.4 | 3 | 5.4 | 2.4 | 6.8 | 2.4 | 6.8 | 2.3 | 6.8 | 2.2 | 6.8 | ns | ||||
-40°C to 125°C | 2.4 | 3 | 5.4 | 2.4 | 6.8 | 2.4 | 6.8 | 2.3 | 6.8 | 2.2 | 6.8 | |||||||||
OE | B | -40°C to 85°C | 3.3 | 4.6 | 11.0 | 2.5 | 8.2 | 2.1 | 6.7 | 1.7 | 5.1 | 1.6 | 4.5 | |||||||
-40°C to 125°C | 3.3 | 4.6 | 11.0 | 2.5 | 8.2 | 2.1 | 6.7 | 1.7 | 5.1 | 1.6 | 4.5 | |||||||||
tdis | Disable time | OE | A | -40°C to 85°C | 4.4 | 2.7 | 4.3 | 7.1 | 4.3 | 7.1 | 4.3 | 7.1 | 4.2 | 7.1 | ns | |||||
-40°C to 125°C | 4.4 | 2.7 | 4.3 | 7.1 | 4.3 | 7.1 | 4.3 | 7.1 | 4.2 | 7.1 | ||||||||||
OE | B | -40°C to 85°C | 5.1 | 3.9 | 9 | 4.3 | 7.8 | 4.7 | 8.1 | 3.6 | 6 | 4.6 | 7.2 | |||||||
-40°C to 125°C | 5.1 | 3.9 | 9 | 4.3 | 7.8 | 4.7 | 8.3 | 3.6 | 6 | 4.6 | 7.4 |