SCET013 june 2023 SN74LVC1G14 , SN74LVC1G14-Q1 , SN74LVC1G17 , SN74LVC1G17-Q1 , SN74LVC2G14 , SN74LVC2G14-Q1
On device start-up, some logic parts may output an invalid state until cleared. A pulse can be generated when VCC turns on to reset those parts to valid output states.
Part Number | AEC-Q100 | VCC Range | Channels | Features |
---|---|---|---|---|
SN74LVC1G14 | 1.65 V – 5.5 V | Inverting buffer | 1 channel, Schmitt-trigger inputs | |
SN74LVC1G14-Q1 | ✓ | |||
SN74LVC2G14 | 1.65 V – 5.5 V | Inverting buffer | 2 channel, Schmitt-trigger inputs | |
SN74LVC2G14-Q1 | ✓ | |||
SN74LVC1G17 | 1.65 V – 5.5 V | Buffer | 1 channel, Schmitt-trigger inputs | |
SN74LVC1G17-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.