SCET014 june 2023 SN74LVC1G08 , SN74LVC1G08-Q1 , SN74LVC1G14 , SN74LVC1G14-Q1 , SN74LVC1G175 , SN74LVC2G74 , SN74LVC2G74-Q1
A push-button or other input trigger signal can be used to toggle an enable signal on or off, alternating between the two modes with each press. A flip-flop with a clear pin can be used if it is necessary that the flip-flop be in a specific state after power-on.
Part Number | AEC-Q100 | VCC Range | Function | Features |
---|---|---|---|---|
SN74LVC1G08 | 1.65 V – 5.5 V | D-type flip-flop | 1 channel, Inverted output | |
SN74LVC1G08-Q1 | ✓ | |||
SN74LVC1G175 | 1.65 V – 5.5 V | D-type flip-flop | 1 channel, Asynchronous clear | |
SN74LVC2G74 | 1.65 V – 5.5 V | D-type flip-flop | 1 Channel, Asynchronous clear, Inverted output, Preset | |
SN74LVC2G74-Q1 | ✓ | |||
SN74LVC1G14 | 1.65 V – 5.5 V | Inverting buffer | Schmitt-trigger inputs | |
SN74LVC1G14-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.