SCEU012A April 2018 – July 2021 SN74AVC4T245 , SN74AVC4T245-Q1 , SN74AXC1T45 , SN74AXC8T245
All trademarks are the property of their respective owners.
SN74AXCxxx devices are a new family of direction controlled level translators from Texas Instruments. AXC devices have dual-supply pins enabling configurable voltage translation from 0.65 V to 3.6 V and any intermediate voltage ranges. The AXC-SMALLPKG1EVM can be used to evaluate small package one, four and eight channel translator devices that are available in the AXC family. Refer to the competitive advantages of the AXC Family in the application report Power sequencing for the AXC family of devices (SCEA058). Watch Introduction to the AXC family of direction controlled translation device.
The AXC family of direction controlled translation devices are dual-supply with configurable voltage translation and an operating range from 0.65 V to 3.6 V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.65 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.65 V to 3.60 V. This device is fully specified for partial-power-down applications using IOFF. The IOFF circuitry disables the outputs, thus preventing damaging current backflow through the device when it is powered down. The VCC isolation feature ensures that if either VCC input is at ground, both A and B data I/O ports are in the high-impedance state.
The eight channel SN74AXC8T245 device has two direction control pins, each controlling 4 data I/Os enabling independent and simultaneous up and down translation. The DIR1 pin controls the direction of data I/O channels 1 through 4, and the DIR2 pin controls the direction of data I/O channels 5 through 8. The functional table of the SN74AXC8T245 is listed in Table 1-1 and the SN74AXC1T45 is listed in Table 1-3. Refer to SN74AXC8T245EVM for testing SN74AXC8T245PW package.
This EVM is designed to support SN74AXC1T45 in DEA and the DTQ packages. There is an option of populating the SN74AXC8T245 in the RJW package and SN74AVC4T245 or the SN74AXC4T245 in the RSV package. It is also designed to support the bus-hold and -Q1 devices for the respective channel counts.
OE | DIR1 | DIR2 | Signal Direction |
---|---|---|---|
H | X | X | Hi-Z |
L | L | L | B data to A bus |
L | L | H | B{1:4} to A{1:4} and A{5:8} to B{5:8} |
L | H | L | A data to B bus |
L | H | H | A{1:4} to B{1:4} and B{5:8} to A{5:8} |
OE | DIR1 | DIR2 | Signal Direction |
---|---|---|---|
H | X | X | Hi-Z |
L | L | L | B data to A bus |
L | L | H | B{1:2} to A{1:2} and A{3:4} to B{3:4} |
L | H | L | A{1:2} to B{1:2} and B{3:4} to A{3:4} |
L | H | H | A data to B bus |
DIR | Signal Direction |
---|---|
L | B data to A bus |
H | A data to B bus |
The supported packages are listed in Table 1-4.
Version | Package | Device Populated |
---|---|---|
One Channel | DEA | Yes |
One Channel | DTQ | Yes |
Four Channel | RSV | No |
Eight Channel | RJW | No |