This user’s guide contains support documentation for the 14-24-Logic Evaluation Module (EVM). Included is a description of how to set up and configure the EVM, the printed circuit board (PCB) layout, the schematic, and the bill of materials (BOM) of the 14-24-Logic-EVM.
All trademarks are the property of their respective owners.
The 14-24-Logic-EVM is a generic EVM developed to support leaded Logic devices in the PW, DB, D, DW, NS, DYY, and DGV packages. This EVM can be used to evaluate any device in the package family and pin counts described in Table 1-1. The PCB can be broken down into six sections with each section supporting certain packages indicated on the board. This EVM allows the user to have a great amount of flexibility when evaluating leaded Logic devices.
TI Package Name | Package Family | # of Pins |
---|---|---|
PW | TSSOP | 14, 16, 20, 24 |
DB | SSOP | 14, 16, 20, 24 |
NS | SOP | 14, 16, 20, 24 |
DGV | TVSOP | 14, 16, 20, 24 |
D | SOIC | 14, 16, 20, 24 |
DW | SOIC | 14, 16, 20, 24 |
DYY | SOT-23-THN | 14, 16 |
DGS | VSSOP | 20 |
Item | Description | Quantity |
---|---|---|
14-24-Logic-EVM | PCB | 1 |
Headers | 12 position, 100-mil (2.54 mm), thru-hole | 6 |
The 14-24-Logic-EVM has the following features: