SCEU014B October 2018 – September 2022 SN74HCS74-Q1
This section will provide information on the components that can be used with the 14-24-Logic-EVM. Other components can be used as long as they are able to fit the provided plated holes and pads.
Item | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|
Bypass Capacitor | 0.1 µF | CAP, CERM, 0.1 µF, 50 V, ± 20%, X7R, 0805 |
0805 | 08055C104MAT2A | AVX |
Header | Header, 2.54 mm, 12×1, Gold, TH | Header, 2.54 mm, 12×1, TH | PBC12SABN | Sullins Connector Solutions | |
Red Test Point | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
Black Test Point | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone |