SCEU021A November   2019  – August 2021 TXB0101 , TXB0102 , TXB0104

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
      1. 1.1.1 TXB Family
    2. 1.2 Hardware Description
      1. 1.2.1 Headers
      2. 1.2.2 Voltage Supply
      3. 1.2.3 Bypass Capacitors
      4. 1.2.4 OE Select
      5. 1.2.5 RC Loading
  3. 2Board Layout
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Revision History

Bill of Materials

Table 3-1 lists the TXB-EVM bill of materials.

Table 3-1 TXB-EVM Bill of Materials
DesignatorQuantityDescriptionPart NumberManufacturer
C4, C5, C6, C7, C23, C24, C25, C268CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 04020402YC104KAT2AAVX
J1, J3, J12, J154Header, 100mil, 3x1, Gold, THHTSW-103-07-G-SSamtec
J2, J5, J6, J7, J9, J13, J14, J18, J19, J2010Header, 100mil, 2x1, Gold, THHTSW-102-07-G-SSamtec
J4, J82Header, 100mil, 2x2, Gold, THTSW-102-07-G-DSamtec
J10, J162Header, 100mil, 8x2, Gold, THTSW-108-07-G-DSamtec
J11, J172Header, 100mil, 4x2, Gold, THTSW-104-07-G-DSamtec
R1, R2, R3, R5, R20, R21, R27, R298RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402RMCF0402FT10K0Stackpole Electronics
SH-J1, SH-J3, SH-J12, SH-J154Shunt, 100mil, Flash Gold, BlackSPC02SYANSullins Connector
U111-Bit Bidirectional Voltage-Level Shifter With Auto Direction Sensing and +/-15-kV ESD Protect, DCK0006A (SOT-SC70-6)TXB0101DCKRTexas Instruments
U212-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect, DCU0008A (VSSOP-8)TXB0102DCURTexas Instruments
U514-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect, RUT0012A (UQFN-12)TXB0104RUTRTexas Instruments
U618-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect, RGY0020A (VQFN-20)TXB0108RGYRTexas Instruments
C1, C2, C3, C8, C9, C10, C11, C12, C13, C14, C15, C16, C17, C18, C19, C20, C21, C22, C27, C28, C29, C30, C31, C32, C33, C34, C35, C36, C37, C380CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 080508055C104JAT2AAVX
R4, R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R16, R17, R18, R19, R22, R23, R24, R25, R26, R28, R30, R31, R32, R33, R34, R35, R36, R37, R380RES, 10.0 k, 0.5%, 0.125 W, 0805RT0805DRE0710KLYageo America
U308-Bit Bidirectional Voltage-Level Shifter For Open-Drain And Push-Pull Application, PW0020A (TSSOP-20)TXS0108EPWRTexas Instruments
U404-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Applications, PW0014A (TSSOP-14)TXS0104EPWRTexas Instruments