SCEU021A November   2019  – August 2021 TXB0101 , TXB0102 , TXB0104

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
      1. 1.1.1 TXB Family
    2. 1.2 Hardware Description
      1. 1.2.1 Headers
      2. 1.2.2 Voltage Supply
      3. 1.2.3 Bypass Capacitors
      4. 1.2.4 OE Select
      5. 1.2.5 RC Loading
  3. 2Board Layout
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Revision History

Introduction

The TXS and TXB auto bidirectional voltage translators are designed for interfacing between 1.2-V to 5.5-V drivers. TXS translation devices specialize in open-drain applications such as I2C, One-Wire, and MMC-card interfacing, while TXB translation devices are suited for high-impedance push-pull driver interfacing. Watch choosing the right auto-bidirectional translator for a brief comparison of TXB, TXS and LSF families.

This evaluation module (EVM) supports the customizable evaluation of the one, two, four, and eight bit devices of the TXB family. Refer to TXS-EVM for evaluating the TXS device family.