SCEU022A
September 2020 – September 2022
14-24-NL-Logic-EVM User's Guide
Trademarks
1
Introduction
1.1
Kit Contents
1.2
Features
2
Hardware
2.1
PCB Overview
2.2
Hardware Setup
2.3
Hardware Conclusion
3
Board Layout
4
Bill of Materials
5
Revision History
1.2
Features
The 14-24-NL-Logic-EVM has the following features:
Multiple package support (9 total)
Breadboard compatible
Easy-to-use, flexible evaluation
Support for both single supply and dual supply devices
Small form factor for system integration