SCEU022A September   2020  – September 2022

 

  1.   14-24-NL-Logic-EVM User's Guide
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Kit Contents
    2. 1.2 Features
  4. 2Hardware
    1. 2.1 PCB Overview
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Conclusion
  5. 3Board Layout
  6. 4Bill of Materials
  7. 5Revision History

Bill of Materials

Table 4-1 provides information on the components that can be used with the 14-24-NL-Logic-EVM. Other components can be used as long as they are able to fit the provided plated holes and pads.

Table 4-1 Bill of Materials
Item Description Package Reference Part Number Manufacturer
Bypass Capacitor CAP, CERM, 0.1 µF, 25 V, ±10%, X7R, 0603 0603 C1608X7R1E104K080AA TDK
Header Header, 100 mil, 4x1, Tin, TH Header, 12x1, 100mil, TH TSW-112-07-G-S Samtec
Red Test Point Test Point, Multipurpose, Red, TH Red Testpoint 5010 Keystone
Black Test Point Test Point, Multipurpose, Black, TH Black Testpoint 5011 Keystone