All trademarks are the property of their respective owners.
The 5-8-NL-LOGIC-EVM is a generic EVM developed to support non-leaded Logic and Translation devices in the DPW, DQE, DQM, DRY, DSF, DTM, DTQ, and DTT packages. This EVM can be used to evaluate any device in the package family and pin counts described in Table 1-1. The PCB can be broken down into seven sections with each section supporting certain packages indicated on the board. This EVM provides the user flexibility when evaluating non-leaded Logic and Translation devices.
TI Package Name | Package Family | # of Pins |
---|---|---|
DPW | X2SON | 5 |
DQE | X2SON | 8 |
DQM | X2SON | 8 |
DRY | USON | 6 |
DSF | X2SON | 6 |
DTM | X2SON | 8 |
DTQ | X2SON | 6 |
DTT | X1QFN | 8 |